SA-NIP N009 G1/4-IG

Part no.: 10.01.01.10096

Suction cup connection nipple pre-assembly

Thread G1G1/4"-F
Length L133 mm
MaterialAluminum
SA-NIP N009 G1/4-IG
Attribute Value
dn 5.50 mm
G1 G1/4"-F
G2 M10x1.25-M
L 23 mm
L1 33 mm
LG1 12 mm
SW1 17 mm
Attribute Value
Nipple family N 009
Material Aluminum
Weight 12 g

Ordering information: SA-NIP N009 G1/4-IG