Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for careful gripping of paper, plastic film, etc.
Size | 34 |
Suction cup material | Fluorocaotchuc FPM |
Material hardness [Shore A] | 65 Shore A |
Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +358 10 2312011 or schmalz@schmalz.fi
Attribute | Value |
---|---|
d | 11.20 mm |
Dk | 15.20 mm |
Dmax(S) | 37.50 mm |
Ds | 34 mm |
H | 23 mm |
H2 | 16.80 mm |
Z (Stroke) | 2.20 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 25 N |
Volume | 3.70 cm³ |
Size | 34 |
Nipple family | N 033 |
Number of folds | 0 |
Suction cup material | Fluorocaotchuc FPM |
Material hardness [Shore A] | 65 Shore A |
Weight | 5.60 g |
Product family | SGP |
Ordering information: SGP 34 FPM-65 N033