Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Rubber Seal for SGF suction cup
Size | 150 |
Suction cup material | EPDM |
Material hardness [Shore A] | 55 Shore A |
Height H | 25.9 mm |
Attribute | Value |
---|---|
d2 | 126 mm |
Ds | 148.50 mm |
Dmax(S) | 165 mm |
H | 25.90 mm |
Z (Stroke) | 7.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 1060 N |
Volume | 119 cm³ |
Curve radius (min) (convex) | 2000 mm |
Size | 150 |
Number of folds | 0 |
Suction cup material | EPDM |
Material hardness [Shore A] | 55 Shore A |
Weight | 111.20 g |
Product family | DR-SGF |
Ordering information: DR-SGF-HS 150 EPDM-55