SUF 35 HT1-60 SC050

Part no.: 10.01.01.13994

Flat suction cup (round) f. process- safe handling of smooth or slightly rough surfaces

Size35
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
SUF 35 HT1-60 SC050
Attribute Value
d1 17.20 mm
d 11 mm
Dk 23.30 mm
Dmax(S) 39.20 mm
Ds 35 mm
H 14.90 mm
H2 6.80 mm
H3 9.30 mm
Z (Stroke) 3.50 mm
Attribute Value
Suction force (-600mbar) 46 N
Pull-off force 46 N
Volume 2.40 cm³
Curve radius (min) (convex) 40 mm
Size 35
Nipple family SC050
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 5.50 g
Product family SUF


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a smooth, dry workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SUF 35 HT1-60 SC050