PFG 1 NBR-ESD-55 N001

Part no.: 10.01.01.14345

Flat suction cup (round) for smooth or slightly rough surfaces

Size1
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 Shore A
PFG 1 NBR-ESD-55 N001
Attribute Value
d 0.80 mm
Dk 1.20 mm
Dmax(S) 1.20 mm
Ds 1 mm
H 1.60 mm
Z (Stroke) 0.10 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 0.03 N
Volume 0.00 cm³
Curve radius (min) (convex) 2 mm
Size 1
Nipple family N 001
Suction cup material Nitrile rubber NBR-ESD
Material hardness [Shore A] 55 Shore A
Weight 0 g
Product family PFG


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: PFG 1 NBR-ESD-55 N001