Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder system
Attribute | Value |
---|---|
B1 | 80 mm |
B2 | 40 mm |
D | 19 mm |
H | 32 mm |
H1 | 59 mm |
H2 | 21 mm |
L | 80 mm |
Attribute | Value |
---|---|
Weight | 434.10 g |
Ordering information: HTS-A2 DBD QC1-A