SC-A 045 M14x1.5-AG L

Part no.: 10.01.06.02820

Schmalz-Connector upper part

Connection geometry045
Thread G1M14x1.5-M
Fitting length7.2 mm
ShapeSelf Locking
SC-A 045 M14x1.5-AG L
Attribute Value
dn 5.10 mm
D2 10.50 mm
G1 M14x1.5-M
L 7.20 mm
L2 7.80 mm
LG1 10 mm
SW1 17 mm
SW2 5 mm
Attribute Value
Connection geometry 045
Material Aluminum
Shape Self Locking
Weight 7.60 g

Ordering information: SC-A 045 M14x1.5-AG L