SC-A 065 G1/4-AG L

Part no.: 10.01.06.02824

Schmalz-Connector upper part

Connection geometry065
Thread G1G1/4"-M
Fitting length8 mm
ShapeSelf Locking
SC-A 065 G1/4-AG L
Attribute Value
dn 6.10 mm
D2 15 mm
G1 G1/4"-M
L 8 mm
L2 15.10 mm
LG1 10 mm
SW1 22 mm
SW2 6 mm
Attribute Value
Connection geometry 065
Material Aluminum
Shape Self Locking
Weight 14.60 g

Ordering information: SC-A 065 G1/4-AG L