Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup connection nipple
Nipple | N 056 |
Thread G1 | M5-M |
Length L1 | 17 mm |
Fitting length | 5 mm |
Nominal size | 200 |
Material | Aluminum |
Spanner size SW2 | 4 mm |
Attribute | Value |
---|---|
dn | 2 mm |
D | 8.20 mm |
D2 | 7.60 mm |
G1 | M5-M |
L | 5 mm |
L1 | 17 mm |
L2 | 4 mm |
L3 | 3 mm |
LG1 | 5 mm |
SW1 | 14 mm |
Attribute | Value |
---|---|
Nipple family | N 056 |
Material | Aluminum |
Weight | 3.20 g |
Ordering information: SA-NIP N056 M5-AG DN200