Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
Size | 25 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Height H | 30.9 mm |
Attribute | Value |
---|---|
d | 7.50 mm |
d1 | 10.50 mm |
d2 | 14.50 mm |
D1 | 27.20 mm |
Dk | 15.50 mm |
Dmax(S) | 28 mm |
Ds | 26.40 mm |
H | 30.90 mm |
H2 | 4.60 mm |
H3 | 7.80 mm |
Z (Stroke) | 17 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 9.90 N |
Pull-off force | 20.10 N |
Lateral force | 9.10 N |
Volume | 7.60 cm³ |
Curve radius (min) (convex) | 20 mm |
Hose diameter (rec.) d | 4 mm |
Size | 25 |
Nipple family | SC 040 |
Number of folds | 2.50 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 65 Shore A |
Weight | 3.30 g |
Product family | SPB2 |
Ordering information: SPB2 25 ED-65 SC040