Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum distributor with hose connector
Length L | 416 mm |
Width B | 217 mm |
Height H | 109.5 mm |
Form | with 1 T-slot |
Weight | 2.706 kg |
Add. function | Manometer and ball cock |
Attribute | Value |
---|---|
B | 217 mm |
H | 109.50 mm |
L | 416 mm |
Ordering information: VTR-ZF 8x 1TN MAN/KVZ