TV G1/4-AG 13

Part no.: 10.05.10.00061

Touch valve for deactivation of unused suction cups or vacuum blocks

Thread G1G1/4"-M
Thread G2G1/8"-F
Spring stroke Z13 mm
TV G1/4-AG 13
Attribute Value
Dk 11 mm
G1 G1/4"-M
G2 G1/8"-F
L 45.50 mm
L1 63.10 mm
LG2 6 mm
SW1 11 mm
Z (Stroke) 13 mm
Attribute Value
Nominal flow rate 55 l/min
Nominal flow rate 3.30 m³/h
Product family TV
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: TV G1/4-AG 13

Touch valve TV / TVN is delivered as a ready-to-connect product.