HT-SG A2 E 46 RA

Part no.: 10.07.06.00431

Holder for suction cup

Connection 1Bolt with slot Ø19mm
ShapeEjector connection
Width B46 mm
Vacuum connectionG1/4"-F
Suction cup connectionRectangular adapter
HT-SG A2 E 46 RA
Attribute Value
B 46 mm
B1 50 mm
B3 32 mm
D 19 mm
G1 G1/4"-F
G4 M4-F
H 24.50 mm
H1 41.20 mm
H2 4.80 mm
L 39.30 mm
L1 72.50 mm
L2 60.80 mm
L3 1 mm
X1 28 mm
Attribute Value
Weight 94 g
Product family HT-SG-E

Ordering information: HT-SG A2 E 46 RA

The holders for suction cups HT-SG E are delivered as a ready-to-connect product.

 

Available accessories: Mounting kit