HT-SG A2 E 35 G1/4-AG

Part no.: 10.07.06.00435

Holder for suction cup

Connection 1Bolt with slot Ø19mm
ShapeEjector connection
Width B35 mm
Vacuum connectionG1/4"-F
Suction cup connectionG1/4"-M

Configurable holder HT-SG…E

Have you still not found the right holder for your application? Choose between a variety of connections, generators, suction cups, vacuum and pressure switches and connectors and configure your own holder.

HT-SG A2 E 35 G1/4-AG
Attribute Value
B 35 mm
D 19 mm
G1 G1/4"-F
G2 G1/4"-M
G4 M4-F
H 24.50 mm
H1 59 mm
L 39.30 mm
L1 72.50 mm
L2 60.80 mm
L3 1 mm
LG2 22 mm
SW1 17 mm
X1 28 mm
Attribute Value
Weight 82.20 g
Product family HT-SG-E

Ordering information: HT-SG A2 E 35 G1/4-AG

The holders for suction cups HT-SG E are delivered as a ready-to-connect product.

 

Available accessories: Mounting kit