SSB 10-16 ST-VZ

Part no.: 10.07.10.00001

Hose clamp for securing smooth hoses

Clamping range10.0 ... 16.0 mm
MaterialSteel
Surfacegalvanised
SSB 10-16 ST-VZ
Attribute Value
d1 10 mm
d2 16 mm
L 9 mm
Attribute Value
Clamping range 10.0 ... 16.0 mm
Material Steel
Weight 12 g
Product family SSB / SSD

Ordering information: SSB 10-16 ST-VZ

Hose clamp SSB / SSD is delivered in the desired diameter.

Available accessories: cap