SSB 32-50 ST-VZ

Part no.: 10.07.10.00004

Hose clamp for securing smooth hoses

Clamping range32.0 ... 50.0 mm
MaterialSteel
Surfacegalvanised
SSB 32-50 ST-VZ
Attribute Value
d1 32 mm
d2 50 mm
L 9 mm
Attribute Value
Clamping range 32.0 ... 50.0 mm
Material Steel
Weight 21 g
Product family SSB / SSD

Ordering information: SSB 32-50 ST-VZ

Hose clamp SSB / SSD is delivered in the desired diameter.

Available accessories: cap