STVI-GE G1/8-IG 4

Part no.: 10.08.02.00149

Push-in Fitting, straight

Thread G1G1/8"-F
Hose diameter4 mm
MaterialBrass
Operating temperature-20 ... 80 °C
External diameter D8.5 mm
Length L23.5 mm
STVI-GE G1/8-IG 4
Attribute Value
D 8.50 mm
d 4 mm
G1 G1/8"-F
L 23.50 mm
L2 9.50 mm
LG1 8 mm
SW1 14 mm
Attribute Value
Hose type Hose D = 4 d = 2
Hose type 4-2
Material Brass
Pressure range (operating pressure) 1.00 ... 15.00 bar
Operating temperature -20 ... 80 °C
Weight 16 g
Product family STV

Ordering information: STVI-GE G1/8-IG 4

The push-in fittings are supplied in the desired design.