ST G3/4-AG 25 MS-V

Part no.: 10.08.03.00166

Hose sleeve

Thread G1G3/4"-M
Hose diameter (rec.) d25 mm
MaterialBrass
Surfacenickel plated
Length L8.5 mm
Nominal diameter dn18.5 mm
ST G3/4-AG 25 MS-V
Attribute Value
dn 18.50 mm
D 25 mm
G1 G3/4"-M
L 8.50 mm
L1 60 mm
LG1 16 mm
SW1 32 mm
Attribute Value
Material Brass
Weight 146.90 g

Ordering information: ST G3/4-AG 25 MS-V

The accessories for screw fittings are supplied in the desired design.