Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
(1) Adjustment possibility to hook the chain hoist,
diameter 25 mm
(2) Basic module
(3) Operator handle (L1) 1,265 mm up to 1,830 mm
(4) Suction plates, diameter 125 mm up to 360 mm
(5) Cross beams (B) 400 mm up to 1,500 mm
(6) Main beam (L) 800 mm up to 6,400 mm
(7) Vacuum generator, vacuum pump with 4, 8, 16m3/h
suction capacity
Type* Max. capacity [kg] |
Workpiece format [mm] |
Dimensions L x B [mm] |
Overall height H [mm] |
Operator handle L1 [mm] |
Suction plates** | Weight [kg] |
|||||
---|---|---|---|---|---|---|---|---|---|---|---|
Basic | Comfort | No. | Ø [mm] | Basic | Comfort | ||||||
Basic / Comfort 75 | 1,000 x 1,000 | 800 x 750 | 1,150 | 1,150 | 1,265 | 2 | 250 | 74 | 74 | ||
2,000 x 1,000 | 1,600 x 750 | 1,150 | 1,150 | 1,265 | 2 | 250 | 82 | 82 | |||
2,500 x 1.250 | 1,600 x 750 | 1,220 | 1,220 | 1,265 | 4 | 210 | 92 | 92 | |||
Basic / Comfort 125 | 2,000 x 1,000 | 1,600 x 750 | 1,160 | 1,160 | 1,265 | 2 | 360 | 87 | 87 | ||
2,500 x 1,250 | 1,600 x 750 | 1,230 | 1,230 | 1,265 | 4 | 210 | 92 | 92 | |||
Basic / Comfort 250 | 2,000 x 1,000 | 1,600 x 750 | 1,770 | 1,770 | 1,830 | 4 | 360 | 137 | 139 | ||
2,500 x 1,250 | 1,600 x 750 | 1,750 | 1,750 | 1,830 | 8 | 210 | 145 | 147 | |||
4,000 x 2,000 | 3,200 x 1,500 | 1,750 | 1,750 | 1,830 | 8 | 210 | 165 | 167 |
*The shown VacuMaster are example configurations: The VacuMaster Basic/Comfort can be adapted flexibly to individual workpiece formats.
**The indicated number of suction plates is possible for handling of rigid goods. For unstable and thin workpieces the numbers of suction plates will be increased.