Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder system
Construction use | Modular gripper system |
Cross-beam connection | Profile D30-ITEM |
Shape | Anti Rotation |
External diameter D | 30 mm |
Length L | 68 mm |
Attribute | Value |
---|---|
B | 49 mm |
D | 30 mm |
H | 4 mm |
H2 | 28 mm |
L | 68 mm |
Ordering information: HTR-D30-I AR PXT