FSTIm M5-IG M5-IG A 10 CO

Part no.: 10.01.02.01549

Spring plunger with internal damping spring and height compensation

Suction cup connectionM5-F
ShapeAxial vacuum guide
Spring stroke Z10 mm
Shape mounting elements(electrically) conductive
FSTIm M5-IG M5-IG A 10 CO
Attribute Value
dn 2 mm
G1 M5-F
G2 M5-F
G3 M10x1-M
H 54.40 mm
H2 19 mm
LG1 4.50 mm
LG2 4.50 mm
LG3 26 mm
SW1 14 mm
SW2 8 mm
Z (Stroke) 10 mm


Recommendation: Avoid maximum plunger stroke Z during continuous operation to extend service life Ensure that the hose guide is free from distortion
Attribute Value
Shape mounting elements (electrically) conductive
Spring rate 0.05 N/mm
Spring pretension 0.50 N
Spring force, center 0.75 N
Vertical load 15 N
Horizontal load 10 N
Weight 18.50 g
Operating temperature 0 ... 80 °C
Product family FSTIm


Note: Spring force: Referred to 50 % of operating stroke Vertical loading: Maximum static loading Horizontal load: The specification of the horizontal load refers to the lower edge of the plunger with extended spring. It is a maximum static stress and it impairs the spring compression and extensionin horizontal position.

Ordering information: FSTIm M5-IG M5-IG A 10 CO

Spring plunger FSTIm is delivered assembled.

 

Available accessories: vacuum hose, hose sleeve