Phase-out article
  • Needle gripper for handling of flexible, non-rigid components
  • Handling of materials which are difficult to grip with vacuum, such as composite textiles, fleece, felt, carpets, metal foam, insulating mats, foam materials, etc.
Needle Grippers SNG-DL

The product family Needle Grippers SNG-D / DV phases out and is still available until 10-01-2021

Beginning on this date, items in this product family can no longer be ordered.
Alternate family (see picture): Needle Grippers SNG-DL

  • Robust aluminum housing
  • 24 needles
  • Extension and retraction of the needles controlled by compressed air (2 circuits)
  • Insertion angle 45°
  • The needle gripper can be optionally connected using a mounting plate
  • Needle diameter: 0.8 / 1.2 mm
  • Number of needles: 24
  • Needle stroke (D): 7.0 mm
  • Needle stroke (DV): 0 to 7.0 mm (variable)

Documents

Choose language

Filter by