Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Wafer gripper for fast and careful handling of photovoltaic components
Shape | Lateral exhaust air |
Add. function | wet wafers |
Length L | 115 mm |
Width B | 115 mm |
Height H | 65 mm |
Material | Polyetheretherketon |
Attribute | Value |
---|---|
B | 115 mm |
d | 6 mm |
d1 | 4.50 mm |
d2 | 14 mm |
G1 | G1/8"-F |
G2 | M4-F |
G3 | M4-F |
H | 65 mm |
H2 | 10.50 mm |
L | 115 mm |
X1 | 46 mm |
X2 | 80.60 mm |
Attribute | Value |
---|---|
Pressure range (operating pressure) | 1.0 ... 3.0 bar |
Size | 5 |
Shape | Lateral exhaust air |
Suction rate | m³/h |
Suction rate | 160 ... 235 l/min |
Air consumption | m³/h |
Air consumption | 60 ... 120 l/min |
Operating temperature | °C |
Weight | 250 g |
Ordering information: SWGm-5S W 115x115x65 PEEK