Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum/pressure switch with 2 teachable, digital output signals
Measuring range | 0,0 ... 10,0 bar |
Shape | Vertical adaptation |
Switching point adjustment | teach function |
Construction shape vacuum switch | Switches to + |
Electrical connection | Male connect M8, 4 pole |
Indication | 2xLED |
Protection type IP | IP 40 |
Inputs/outputs | 2 digital |
Attribute | Value |
---|---|
B | 10 mm |
G1 | M8-M |
H | 16.40 mm |
L | 41.20 mm |
L1 | 48 mm |
Attribute | Value |
---|---|
Measured medium | Non-aggressive gases; dry, oil-free air |
Measuring range | 0,0 ... 10,0 bar |
Overpressure resistance | 15 bar |
Repeatability | ± 1% of full-scale value |
Hysteresis | Adjustable |
Inputs/outputs | 2 digital |
Switching capacity (max) | 200 mA |
Indication | 2xLED |
Electrical connection | Male connect M8, 4 pole |
Voltage | 10-30V DC |
Protection type IP | IP 40 |
Temperature influence | ± 3% of full-scale value |
Operating temperature | 0 ... 60 °C |
Weight | 6 g |
Product family | VS-V/P-AH/AV-T |
Product recommendations, accessories and spare parts
Ordering information: VS-P10-AV-T-PNP M8-4
Vacuum and pressure switch VS-V/P-AH/AV-T is delivered as a ready-to-connect product (without connection cable).
Available accessories: connection cable, connection adapter