Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Mini-pump, compact ejector with minimum size
Nozzle size | 0.3 mm |
Connection | Hose D4(1)-D4(2) |
Suction rate (max.) | 2 l/min |
Air consumption suction | 4 l/min |
Sound level free | 51 dB(A) |
Pressure range (operating pressure) | 2.0 ... 6.0 bar |
Max. vacuum | 870 mbar |
Control valve | Normally open |
Protection type IP | IP 40 (with plug) |
Attribute | Value |
---|---|
B | 12 mm |
B1 | 12.50 mm |
D | 9 mm |
d1 | 4.20 mm |
d2 | 4.20 mm |
d4 | 4.30 mm |
H | 41.50 mm |
H1 | 64.20 mm |
H2 | 24.95 mm |
H3 | 7.50 mm |
H4 | 30 mm |
H5 | 7.50 mm |
H6 | 17.50 mm |
L | 76.50 mm |
L1 | 95.30 mm |
L3 | 20.50 mm |
X1 | 36 mm |
Attribute | Value |
---|---|
Nozzle size | 0.30 mm |
Control valve | NO |
Degree of evacuation | 87 % |
Suction rate (max.) | 2 l/min |
Air consumption suction | 4 l/min |
Max. air consumption blow off | 10 l/min |
Max. vacuum | 870 mbar |
Pressure optimal | 4 bar |
Pressure range (operating pressure) | 2.0 ... 6.0 bar |
Recomm. internal hose diameter compressed air | 2 mm |
Recomm. internal hose diameter vacuum | 2 mm |
Operating temperature | 0 ... 50 °C |
Weight | 74 g |
Product family | SCPMb |
Ordering information: SCPMb 03 S01 NO AAA
Compact ejector SCPM is delivered as a ready-to-connect product (without connection cable).
Available spare parts: silencer, filter element
Available accessories: connection cable, connection plug