Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Ejector adapter
Length L | 38 mm |
Width B | 20 mm |
Height H | 11 mm |
Thread G1 | G1/4"-F |
Construction use | Compact ejector SEAC |
Attribute | Value |
---|---|
B | 20 mm |
G1 | G1/4"-F |
G2 | M4-F |
H | 11 mm |
L | 38 mm |
X1 | 28 mm |
Ordering information: ADP-EJ 38x20x11-G1/4-IG SEAC