Bellows suction cup (round) for handling hot workpieces
Attribute | Value |
---|---|
dn | 4 mm |
D1 | 32 mm |
Dmax(S) | 34 mm |
Ds | 30.60 mm |
G1 | G3/8"-F |
H | 44 mm |
LG1 | 9.50 mm |
SW1 | 22 mm |
Z (Stroke) | 9 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 22 N |
Pull-off force | 33 N |
Lateral force | 29 N |
Volume | 5.60 cm³ |
Curve radius (min) (convex) | 40 mm |
Hose diameter (rec.) d | 4 mm |
Size | 30 |
Connection | G3/8"-F |
Suction cup material | High temperature material HT2 |
Material hardness [Shore A] | 65 Shore A |
Weight | 48.50 g |
Number of folds | 1.50 |
Product family | SAB |
Ordering information: SAB 30 HT2-65 G3/8-IG
Suction cup SAB HT2, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.