Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB) | 75 x 25 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 60 Shore A |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
SGO 75x25 SI-65 N023
Attribute | Value |
---|---|
Bmax(S) | 27.50 mm |
Bs | 24 mm |
d | 11.50 mm |
d1 | 13 mm |
dn | 4 mm |
Dk | 17.50 mm |
Lmax(S) | 77 mm |
Ls | 74 mm |
H | 21 mm |
H2 | 8 mm |
H3 | 10 mm |
Z (Stroke) | 2.80 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 78.30 N |
Dimensions (LxB) | 75 x 25 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 60 Shore A |
Weight | 17.90 g |
Product family | SGO |
Product recommendations, accessories and spare parts
Ordering information: SGO 75x25 SI-60 N023