Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

New
Size70
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Vacuum connectionG1/4"-M
SUF 70 SI-55 G1/4-AG
Attribute Value
Dmax(S) 77.20 mm
Ds 70 mm
dn 5.10 mm
G1 G1/4"-M
H 22.50 mm
LG1 10 mm
SW1 17 mm
Z (Stroke) 6 mm
Attribute Value
Suction force (-600mbar) 198 N
Pull-off force 198 N
Volume 18 cm³
Curve radius (min) (convex) 100 mm
Hose diameter (empf.) d 6 mm
Size 70
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 59.60 g
Product family SUF
Number of folds 0

Ordering information: SUF 70 SI-55 G1/4-AG