Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size | 70 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Vacuum connection | G1/4"-F |
Attribute | Value |
---|---|
Dmax(S) | 77.20 mm |
Ds | 70 mm |
dn | 5.10 mm |
G1 | G1/4"-F |
H | 34.40 mm |
LG1 | 12 mm |
SW1 | 17 mm |
Z (Stroke) | 6 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 198 N |
Pull-off force | 198 N |
Volume | 18 cm³ |
Curve radius (min) (convex) | 100 mm |
Hose diameter (empf.) d | 6 mm |
Size | 70 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 61.30 g |
Product family | SUF |
Number of folds | 0 |
Ordering information: SUF 70 SI-55 G1/4-IG