Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

New
Size60
Suction cup materialHigh temp material HT1
Material hardness [Shore A]60 Shore A
Vacuum connectionG1/4"-F
SUF 60 HT1-60 G1/4-IG
Attribute Value
Dmax(S) 66.40 mm
Ds 60 mm
dn 5.10 mm
G1 G1/4"-F
H 33.90 mm
LG1 12 mm
SW1 17 mm
Z (Stroke) 5.50 mm
Attribute Value
Suction force (-600mbar) 140 N
Pull-off force 140 N
Volume 12.70 cm³
Curve radius (min) (convex) 75 mm
Hose diameter (empf.) d 6 mm
Size 60
Suction cup material High temp material HT1
Material hardness [Shore A] 60 Shore A
Weight 40.30 g
Product family SUF
Number of folds 0

Ordering information: SUF 60 HT1-60 G1/4-IG