Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

New
Size35
Suction cup materialHigh temp material HT1
Material hardness [Shore A]60 Shore A
Vacuum connectionG1/8"-M
SUF 35 HT1-60 G1/8-AG
Attribute Value
Dmax(S) 39.20 mm
Ds 35 mm
dn 4.10 mm
G1 G1/8"-M
H 22.10 mm
LG1 7.50 mm
SW1 17 mm
Z (Stroke) 3.50 mm
Attribute Value
Suction force (-600mbar) 46 N
Pull-off force 46 N
Volume 2.40 cm³
Curve radius (min) (convex) 40 mm
Hose diameter (empf.) d 4 mm
Size 35
Suction cup material High temp material HT1
Material hardness [Shore A] 60 Shore A
Weight 14.10 g
Product family SUF
Number of folds 0

Ordering information: SUF 35 HT1-60 G1/8-AG