Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size | 12 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Vacuum connection | M5-F |
Attribute | Value |
---|---|
Dmax(S) | 13.20 mm |
Ds | 12 mm |
dn | 3.10 mm |
G1 | M5-F |
H | 18.60 mm |
LG1 | 5.50 mm |
SW1 | 8 mm |
Z (Stroke) | 1.20 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 5 N |
Pull-off force | 5 N |
Volume | 0.12 cm³ |
Curve radius (min) (convex) | 12.50 mm |
Hose diameter (empf.) d | 2 mm |
Size | 12 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 1.90 g |
Product family | SUF |
Number of folds | 0 |
Product recommendations, accessories and spare parts
Ordering information: SUF 12 NBR-55 M5-IG
Suction cup SUF (elastomer part + connection nipple) is delivered assembled.
Available spare parts: suction cup SUF, connection nipple SC