Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

New
Size15
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 Shore A
Vacuum connectionM5-M
SUF 15 NBR-ESD-55 M5-AG
Attribute Value
Dmax(S) 16.80 mm
Ds 15 mm
dn 1.80 mm
G1 M5-M
H 13.90 mm
LG1 4.70 mm
SW1 8 mm
Z (Stroke) 1.50 mm
Attribute Value
Suction force (-600mbar) 9 N
Pull-off force 9 N
Volume 0.22 cm³
Curve radius (min) (convex) 20 mm
Hose diameter (empf.) d 4 mm
Size 15
Suction cup material Nitrile rubber NBR-ESD
Material hardness [Shore A] 55 Shore A
Weight 1.90 g
Product family SUF
Number of folds 0

Ordering information: SUF 15 NBR-ESD-55 M5-AG

Suction cup SUF (elastomer part + connection nipple) is delivered assembled.

 

Available spare parts: suction cup SUF, connection nipple SC