Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flange module
Attribute | Value |
---|---|
L | 132 mm |
B | 96 mm |
Construction use | PSSG |
d1 | 6.60 mm |
d2 | 6.60 mm |
d3 | 6.60 mm |
d4 | 9 mm |
D mk1 | 40 mm |
D mk2 | 50 mm |
D mk3 | 63 mm |
D mk4 | 80 mm |
H | 80 mm |
G1 | M6-M |
Attribute | Value |
---|---|
Shape | Rigid |
Ordering information: MOD-FLAN 132x96 PSSG RD