Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Complete flange for connection to lightweight robots
Pitch diameter D mk | 63 mm |
Number of main beams | 1 |
for | YASKAWA |
Type | hc10dt |
Norm | DIN EN ISO 9409-1 |
Weight | 265.7 g |
Attribute | Value |
---|---|
B | 86 mm |
d | 6.10 mm |
Dmk | 63 mm |
G1 | M6-M |
H | 22.50 mm |
L | 105 mm |
Attribute | Value |
---|---|
Number of main beams | 1 |
for | YASKAWA |
Ordering information: SET PXT 63 9409-1 1LT YASKAWA