Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder system
Cross-beam connection | Profile D30-ITEM |
Shape | Double block |
Length L | 38 mm |
Width B | 25.8 mm |
Height H | 35 mm |
Clamping range | mm |
Thread G1 | M6-F |
Attribute | Value |
---|---|
B | 25.80 mm |
B2 | 35 mm |
d | 6.40 mm |
G1 | M6-F |
H | 35 mm |
L | 38 mm |
Attribute | Value |
---|---|
Shape | Double block |
Weight | 71.50 g |
Ordering information: HTR-D30-I M6-IG D PXT