Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum area gripping system for external vacuum generator, with ball check valves
Length L | 1,050 mm |
Width B | 250 mm |
Material type | Foam O, Height 20 mm |
construction shape fittings | Pillar straight, Ø60 |
Weight | 19 kg |
Attribute | Value |
---|---|
B | 250 mm |
B1 | 250 mm |
B2 | 175.50 mm |
B3 | 250 mm |
D | 60 mm |
H | 116.70 mm |
H1 | 163.70 mm |
H2 | 20 mm |
L | 1050 mm |
L1 | 1,057.75 mm |
L2 | 126 mm |
L3 | 138 mm |
L4 | 1004 mm |
Y1 | 120 mm |
ZA | 28 mm |
Ordering information: FMHD 1050x250 2R28 O20 G60
The area gripping system FMHD is delivered as a ready-to-connect product.