Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Guide strip for vacuum block
Length L | 152 mm |
Width B | 126 mm |
Height H | 34.6 mm |
Construction use | Vacuum block VCBL-K1 |
Dimensions (LxB) | mm |
Attribute | Value |
---|---|
B | 126 mm |
H | 34.60 mm |
L | 152 mm |
Ordering information: VCFL 152x126x34.6 VCBL-K1