EVE-TR 50 AC3 VBV

Part no.: 11.01.43.00310

Oil-free pump with constant suction rate, robust, requires little maintenance

Sound level at 50 Hz67 dB(A)
Voltage at 50Hz190-255V/330-440V AC3
Voltage at 60Hz190-290V/330-500V AC3
Suction rate (50 Hz)50 m³/h
Suction rate (60 Hz)60 m³/h
Vacuum (50 Hz)-600 mbar
Rated power 50 Hz1.25 kW
Rated power 60 Hz1.5 kW
Weight38.5 kg
CategoryElectrical vacuum generation
EVE-TR 50 AC3 VBV
Attribute Value
L 572 mm
L2 131 mm
B 280 mm
B2 51 mm
H 290 mm
Attribute Value
Weight 38.50 kg
Category Electrical vacuum generation
The matching documentation for this product is available in this section.

Documents

Language

Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: EVE-TR 50 AC3 VBV