• Connector lower shell for build-up of connector joints with connector upper shell VEE-CO-U or in combination with basic module VEE-QCF
  • Direct adaptation of suction cups
  • Fully automated filling of cartons in case packers
  • Use in primary and secondary packaging processes
  • Feeding of products in top-loading machines, carton and tray erectors
  • Application in flexible packaging machines with frequent format changes
Product Highlights
  • Connection thread enables direct connection of all Schmalz suction cups
  • Including sealing element and screws (FDA compliant)
  • Ready-to-connect end effectors starting at 150 g net weight, ideal for high-speed applications
  • FDA- and BfR-compliant high-performance thermoplastic, resistant to alkaline cleaning solutions
  • On request, we can supply a completely assembled and ready-to-connect gripper
  • Connector lower shell VEE-CO-L contains sealing element and four screws
  • Available closed or with a variety of threads
  • Connector lower shell made from FDA-compliant material polyphenylsulfone (PPSU)
  • Connecting node from connector top and connector bottom with different connectors
  • Vacuum suction cups (freely selectable from the Schmalz range)
  • Connecting tubes and plugs for gripper assembly and segmentation into different vacuum zones
  • Material: Polyphenylsulfone PPSU (FDA-approved material)
  • Contains sealing element and securing screws
The matching documentation for this product is available in this section.

Documents

Choose language

Filter by