• Round flat suction grippers or bellows suction cups with up to 4.5 folds for handling bags and other highly flexible packages as well as cardboard boxes and other rigid packages
  • For use in quick packaging processes or in processes with stringent requirements on the suction cups’ sealing and wear properties
Product Highlights
  • Adaptable sealing lip seals optimally on bags, cardboard boxes and inherently stable packages
  • FDA compliant materials silicone SI and SI-HD allow direct food contact
  • Material Elastodur ED-65 minimizes wear (service life approx. 3 times higher than with NBR)
  • Round flat suction grippers or bellows suction cups with up to 4.5 folds with a soft, flexible sealing lip
  • Food-safe SI or SI-HD silicone material or wear-resistant ED Elastodur material
  • Can be mounted with a Schmalz connection element or by attaching directly to an existing 3/8" or 1/2" pipe on the machine and fastening with a hose clamp
  • Optional pre-filter can be inserted (250 µm filter pore size)
  • Diameter: 10 to 80 mm
  • Material: SI, SI-HD (suitable for applications in the food industry), ED
  • Connection element modular

Filter by