Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Clamp for Round Tooling
Shape mounting elements | modular |
Shape | Cross shape |
Width B | 75 mm |
Length L | 95 mm |
Material | Aluminum |
Construction use | Pipe 40/63.5 |
Attribute | Value |
---|---|
B | 75 mm |
d | 40 mm |
d2 | 6 mm |
H1 | 134 mm |
H2 | 55 mm |
L | 95 mm |
Attribute | Value |
---|---|
Material | Aluminum |
Shape | Cross shape |
Shape mounting elements | MOD |
Weight | 655 g |
Product family | SXT |
Ordering information: SXT-CL X MOD 40 AL 2.5IN
The clamps SXT-CL are delivered as a ready-to-connect product.
Available accessories: Pipes SXT-RT