Phase-out article
  • Electronic vacuum and pressure switch for system monitoring of vacuum / pressure systems
  • Optimization of cycle times and regulation circuits to increase efficiency of systems
  • For use in all areas of automated handling
Vacuum and Pressure Switches VSi

The product family Vacuum and Pressure Switches VS-V/P phases out and is still available until 03-31-2022

Beginning on this date, items in this product family can no longer be ordered.
Alternate family (see picture): Vacuum and Pressure Switches VSi

Product Highlights
  • Electronic vacuum and pressure switch for precise switching and measuring
  • Switching point and hysteresis customer-specific adjustable
  • Adjustable vacuum limit value and vacuum monitoring via analog and digital output
  • Very wide functional range from -1 to +1 bar, overpressure safe up to 5 bar
  • Electronic vacuum and pressure switch in a robust polycarbonate housing
  • Pressure-line connection with flange or with G1/8" male thread; both versions with additional M5 female thread
  • Switching point and hysteresis adjustable with screws
  • Power input via 4-pin M8 screw connector
  • Indication of the switching state with integrated function LED
  • Venting plug (reference air, IP 65) for screwing into switch housing
  • Electronic vacuum and pressure switch
  • Measuring range: from -1 to +1 bar
  • Switching function: PNP, NPN

Documents

Choose language

Filter by