Phase-out article
  • Electronic vacuum and pressure switch for system monitoring of vacuum and pressure systems
  • Optimization of cycle times and regulation circuits to increase efficiency
  • Cubical design also suitable for panel mounting
  • For use in all areas of automated handling
Vacuum and Pressure Switches VS-V/P-W-D-K-3C-D

The product family Vacuum and Pressure Switches VS-V/P-W-D phases out and is still available until 03-31-2021

Beginning on this date, items in this product family can no longer be ordered.
Alternate family (see picture): Vacuum and Pressure Switches VS-V/P-W-D-K-3C-D

  • Electronic vacuum and pressure switch in a robust polycarbonate housing
  • Connection with G 1/8" female thread
  • 3-digit display and foil keypad on the front for adjustment of the settings
  • Integrated LED for indication of the switching state
  • Supply voltage via 4-pin M8 screw connector
  • Compact construction and low weight
  • Electronic vacuum and pressure switch
  • Measuring range: from -1 to 10 bar
  • Switching function: PNP, NPN

Documents

Choose language

Filter by