SB 260 410 4 IE3-TYP1

Part no.: 10.04.01.00093

Vacuum Blower for high suction rate

Efficient
Suction rate (50 Hz)260 m³/h
Suction rate (60 Hz)305 m³/h
Vacuum (50 Hz)410 mbar
Vacuum (60 Hz)400 mbar
Rated power 50 Hz4 kW
Rated power 60 Hz4.8 kW
Voltage at 50HzD230V/Y400V ±10%
Voltage at 60HzD265V/Y460V ±10%
ConstructionIE3:EU/CN/IND
PermissionUL/CSA
PermissionUL/CSA
Weight62.5 kg
SB 260 410 4 IE3-TYP1
Attribute Value
B 474 mm
B1 496 mm
d 12 mm
D2 60 mm
G1 G2"-F
H 524 mm
L 512 mm
X1 310 mm
Y1 310 mm
Attribute Value
Suction rate (50 Hz) 260 m³/h
Suction rate (50 Hz) 4,333.30 l/min
Suction rate (60 Hz) 305 m³/h
Vacuum (50 Hz) 410 mbar
Vacuum (60 Hz) 400 mbar
Protection type IP IP 55
Rated power 50 Hz 4 kW
Rated power 60 Hz 4.80 kW
Voltage at 50Hz D230V/Y400V ±10%
Voltage at 60Hz D265V/Y460V ±10%
Sound level at 50 Hz 68.90 dB(A)
Noise level (60 Hz) 71.70 dB(A)
Weight 62.50 kg
Construction IE3-TYP1
Permission UL/CSA
Construction IE3:EU/CN/IND
Product family SB


Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Pусский
Slovenščina
Tiếng Việt
Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
Pусский
Slovenščina
Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: SB 260 410 4 IE3-TYP1

The vacuum blower SB is delivered as a ready-to-connect product.

 

Available assesories: silencer box, dust filter