Oil-free pump with constant suction rate, robust, requires little maintenance

Current typethree-phase current
Sound level at 50 Hz59 dB(A)
Voltage at 50HzD175-260V/Y300-450V
Voltage at 60Hz200-300V o. 350-520V
Suction rate (50 Hz)4.1 m³/h
Suction rate (60 Hz)4.7 m³/h
Vacuum (50 Hz)-850 mbar
Rated power 50 Hz0.18 kW
Rated power 60 Hz0.22 kW
withFilter
Weight7 kg
EVE-TR 4 AC3 F
Attribute Value
B 155 mm
B2 11.50 mm
d 7 mm
G2 G1/4-F
G3 G1/4-F
H 148 mm
H1 172 mm
H2 40.50 mm
L 221.50 mm
L2 72 mm
X1 80 mm
Y1 100 mm
Attribute Value
Suction rate (50 Hz) 4.10 m³/h
Suction rate (60 Hz) 4.70 m³/h
Voltage at 50Hz D175-260V/Y300-450V
Voltage at 60Hz 200-300V o. 350-520V
Rated power 50 Hz 0.18 kW
Rated power 60 Hz 0.22 kW
Current type AC3
Current type three-phase current
Sound level at 50 Hz 59 dB(A)
Weight 7 kg
Protection type IP IP 54
Product family EVE-TR


Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
The matching documentation for this product is available in this section.

Documents

Choose language

Ordering information: EVE-TR 4 AC3 F

The vacuum pump EVE-TR comes ready to connect.  

 

Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve