Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Pneumatic vacuum generator with regulation, manometer and non-return valve
Nozzle diameter | 1.5 mm |
Max. vacuum | -800 mbar |
Suction rate (max.) | 4.1 m³/h |
Air consumption | 6.12 m³/h |
Attribute | Value |
---|---|
B | 126.50 mm |
B1 | 157.50 mm |
d | 3.30 mm |
D1 | 9.50 mm |
D2 | 9.50 mm |
H | 34 mm |
H1 | 75 mm |
L | 260 mm |
X1 | 246 mm |
Y1 | 60 mm |
Attribute | Value |
---|---|
Nozzle diameter | 1.50 mm |
Degree of evacuation | 80 % |
Suction rate (max.) | 69 l/min |
Suction rate (max.) | 4.10 m³/h |
Air consumption | 102 l/min |
Air consumption | 6.12 m³/h |
Pressure range (operating pressure) | bar |
Pressure optimal | 5 bar |
Weight | 3.30 kg |
Pressure optimal | 72.50 psi |
Suction rate (max.) | 2.44 cfm |
Max. vacuum | -23.62 inHg |
Product family | VE / VER |
Ordering information: VER 15
Vacuum unit VE / VER is delivered as a ready to connect product.