SGON 24x8 NBR-55 G1/8-AG

Part no.: 10.01.05.00102

Flat suction cup (oval) for long and also curved workpieces

Dimensions (LxB)24 x 8
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Nipple materialAluminum
ConnectionG1/8"-M
SGON 24x8 NBR-55 G1/8-AG
Attribute Value
Bmax(S) 9 mm
Bs 8 mm
dn 1.50 mm
G1 G1/8"-M
H 17 mm
LG1 8 mm
Lmax(S) 24.50 mm
Ls 24 mm
SW1 14 mm
Z (Stroke) 1 mm


Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3.
Attribute Value
Suction force (-600mbar) 8 N
Volume 0.33 cm³
Curve radius (min) (convex) 7.50 mm
Hose diameter (rec.) d 4 mm
Dimensions (LxB) 24 x 8
Number of folds 0
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Weight 6.70 g
Product family SGON


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a smooth, dry workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SGON 24x8 NBR-55 G1/8-AG

Suction cup SGON (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:

  • Suction cup of type SGO – elastomer part, available in various dimensions (LxW) and materials
  • Connection nipple of type SA-NIP – available with various threads
  • Cups of the size 24 x 8 mm and larger are delivered with a two-ear clamp


Available spare parts: suction cup SGO, connection nipple SA-NIP, two-ear clamp