PSSG M 405x305 SI-55 M6-IG

Part no.: 10.01.54.00006

Gripper for the handling of paper, fabric and plastic bags

New
ShapeExternal vacuum generation
Suction cup length Ls405 mm
Suction cup width Bs305 mm
Height H45 mm
Material hardness [Shore A]55 Shore A
Add. functionNFC-TAG
Thread G4M6-F
PSSG M 405x305 SI-55 M6-IG
Attribute Value
b2 213 mm
Bmax(S) 315 mm
Bs 305 mm
d1 39.50 mm
G2 M5-F
G4 M6-F
H 45 mm
H1 108 mm
L2 200 mm
l2 313 mm
Ls 405 mm
Lmax(S) 415 mm
SW2 4 mm
X3 90 mm
Hole spacing X4 45 mm
Y3 152.50 mm
Hole spacing Y4 45 mm
Z (Stroke) 25 mm
Add. function NFC-TAG
Attribute Value
Dimensions (LxB) 405x305
Shape External vacuum generation
Material SI
Material hardness [Shore A] 55 Shore A
Max. load (horizontal) 50 kg
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: PSSG M 405x305 SI-55 M6-IG

The sack gripper PSSG, available in various sizes, is delivered as a component. It is possible to obtain a product that is ready-to-connect by ordering the connection element.